• Maximum operating pressure 310 bar (4495 psi)
  • Maximum flow 20 l/min (5 gpm)
  • Size 4
  • Ports: G 1/4

Product attributes

Product family classification

3/2 ways/positions flow diverters

Product family type

VS70

Ports number

3

Operating pressure, max. [bar]

310

Max. flow [l/min]

20

Positions

2

Spool Poppet

Spool type

Direct - Pilot

Direct acting

Type of connection

Threaded connection

Nominal flow [l/min]

20

Type of actuation

Solenoid-actuated on/off

Coil

D36

Coil integrated

To be ordered separately

Ports

G 1/4

Drain type

External drain

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VS70

Product family

3 ways

Weight [kg]

0.7

Document type Download link
Datasheets 18302-01?filterMediatype=1584

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue