• Pneumatic control, on both sides
  • Connections via self-sealing straight connectors 4 mm
  • Fastening system for grooved plate
  • Industry standard

Product attributes

Nominal flow [l/min]

800

Pilot pressure max. [bar]

10

Connection thread

G1/8

Actuation type

Pneumatic

Components

Valves

Operating pressure max. [bar]

10

Pilot pressure min [bar]

2

Weight [kg]

0.27

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue