Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
DA 2/60 damper
Product attributes | |
---|---|
Min. workpiece pallet weight m |
1 kg |
Operating temperature [T] max |
0 ... +60 °C |
Pneumatic straight connection [Ø] [mm] |
4 |
Workpiece pallet total weight [mG] [kg] |
60 |
Scope of delivery |
Incl. fastening material for mounting on an ST 2/… or BS 2/... or EQ 2/... or HQ 2/U, HQ 2/T, HQ 2/S, HQ 2/O,DA 2/60 damper with two different stops to optionally use for infeeding or outfeeding |
Workpiece pallet total weight [mG] [kg] |
60,40,35,30,24,18,10 |
Delivery information |
Not assembled |
Notice |
High-temperature damper on request |
Material information |
Housing: Aluminum, hard anodized,Stop: Steel, hardened |
Mass [m] |
1 |
Weight [kg] |
0.66 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842557983 |
Manual | search?s=download&q=3842557983 |
Download link |
---|
3D CAD |