Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Cubic connector 30/3 set (standard)
Product attributes | |
---|---|
Profile slot |
8 |
Dimensions |
30x30 |
ESD |
yes |
Color |
Signal gray |
Number of outlets |
3 |
Fastening material |
3x countersunk screw S8x25 |
Scope of delivery |
Incl. fastening material,Cubic connector (standard),Cover cap D18, signal gray (PP) |
Bending moment 3P [Nm] |
85 |
Notice |
Cubic connector creates conductive connection, but the cover caps included in the set are not ESD-compatible. |
Material information |
Cubic connector: Diecast aluminum,Fastening material: Steel, galvanized |
Material |
Diecast aluminum |
Recommended accessories |
Cover cap D18 black (PP) |
Weight [kg] |
0.07 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842549864 |
Download link |
---|
3D CAD |