Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Control unit F1600; EU
Product attributes | |
---|---|
Scope of delivery |
Incl. fastening material |
Operating voltage DC [V] |
230 |
Maximum load version [Fmax] [N] |
1600 |
Weight [kg] |
0.6 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842559922 |
Manual | search?s=download&q=3842559922 |
Download link |
---|
3D CAD |