Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Connection cable EU L=0.5m
Product attributes | |
---|---|
Color |
Black |
Length [L] |
0.5 |
Weight [kg] |
0.09 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842517051 |
Manual | search?s=download&q=3842517051 |