Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Mechanical accessories for linear axes |
Clamping fixtures |
Nominal size [mm] |
CKK-/CKR-110/145,OBB-055,VKK-070/100 |
Number of bores N |
2 |
Tightening torque of fastening screws [Nm] |
9.5 |
Outer diameter D [mm] |
11.5 |
Weight [kg] |
0.04 |
Tightening torque of fixing screws footnote |
at friction factor 0.125, in accordance with strength class 8.8 |
Footnote fastening site |
Only applies to size OBB-055 |
Type |
2 |
Dimension A [mm] |
72 |
Dimension B [mm] |
11 |
Dimension C [mm] |
50 |
Dimension D [mm] |
11.5 |
Dimension E [mm] |
5.3 |
Dimension F [mm] |
19.3 |
Thread Dimension |
M6 |
Dimension H [mm] |
7 |
Footnote Dimension for thread |
Countersink ISO 4762 |