Industrial hydraulic valve in a high performance range. Reliable blocking of the oil flow according to the hydraulic symbol

  • Direct actuated
  • Leakage-free blocking in channel P
  • Cracking pressure 0.5 bar

Product attributes

Connection diagram

ISO 4401-05-04-0-05

Product family

Z1S10

Operating pressure, max. [bar]

350

Max. flow [l/min]

100

Spool symbol

P2 → P1

Type of connection

Sandwich plate

Size

10

Type of actuation

with mechanical actuation

Number of ports

5

Number of switching positions

2

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR

Seals

FKM

Weight [kg]

2.22

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue