Industrial hydraulic valve in a high performance range. Reliable blocking of the oil flow according to the hydraulic symbol

  • Direct actuated
  • Leakage-free blocking in channel A
  • Cracking pressure 5 bar

Product attributes

Connection diagram

ISO 4401-03-02-0-05

Product family

Z1S6

Operating pressure, max. [bar]

350

Max. flow [l/min]

40

Spool symbol

A1 → A2

Type of connection

Sandwich plate

Size

6

Type of actuation

with mechanical actuation

Number of ports

4

Number of switching positions

2

Electrical connection description

0

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR

Seals

FKM

Weight [kg]

0.78

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue