Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable blocking of the oil flow according to the hydraulic symbol
Product attributes | |
---|---|
Connection diagram |
ISO 4401-08-08-0-05 |
Product family |
Z2S22 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
450 |
Spool symbol |
A1 → A2 |
Type of connection |
Sandwich plate |
Size |
22 |
Type of actuation |
with mechanical actuation |
Number of ports |
4 |
Number of switching positions |
2 |
Electrical connection description |
0 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
12.64 |
Document type | Download link |
---|---|
Datasheets | 65be2346-c30f-479f-87c7-25f43f20f07d |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |