Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable blocking of the oil flow according to the hydraulic symbol
Product attributes | |
---|---|
Connection diagram |
ISO 4401-05-04-0-05 |
Product family |
Z2S10 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
160 |
Spool symbol |
B1 → B2 |
Type of connection |
Sandwich plate |
Size |
10 |
Type of actuation |
with mechanical actuation |
Number of ports |
5 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
2.64 |
Document type | Download link |
---|---|
Datasheets | ccef8e9d-2967-492a-afb0-48d85e2a8406 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |