Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Cover cap with hole 45x90, signal gray
Product attributes | |
---|---|
Cross-section |
45x90 |
Modular dimension [mm] |
45 |
Profile slot |
10 |
Color |
Signal gray |
Packaging unit |
20 |
Material |
PP |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842548804 |
Download link |
---|
3D CAD |