Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Length A |
10 |
Weight [kg] |
2.75 |
Code |
E-010-ROT-A-S |
Order number |
0608740243 |
Weight [kg] |
3.29 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=0608740243 |
Download link |
---|
3D CAD (STP) |
3D CAD |