Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Bellows (heat-resistant) for roller rail system
Type 4: With 2 fastening frames
Size = 55
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
55 |
Height runner block with guide rail [mm] |
70 |
Weight [kg] |
0 |
Factor U footnote |
Calculation factor (see project planning notes) |
Type |
Type 4 |
Dimension A4 (profiled rail system) [mm] |
102 |
Dimension H (profiled rail system) [mm] |
70 |
Dimension H3 [mm] |
63 |
Dimension H4 [mm] |
75 |
Dimension W [mm] |
37.9 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |