Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Hinge, plastic P1=30 P2=30
Product attributes | |
---|---|
Profile slot |
8,10 |
Hinge type |
Plastic |
Color |
Signal gray (RAL 7004) |
Packaging unit |
2 |
Dimension A [mm] [mm] |
30 |
Scope of delivery |
Incl. fastening material |
Profile P1 [mm] |
30 |
Profile P2 [mm] |
30 |
Force [Fmax] [N] |
150 |
Material |
PA |
Material information |
Hinge: PA,Hinge axle: Steel, galvanized,Fastening material: Steel, galvanized |
Fastening material |
2x countersunk screw DIN7991-M6X16,2x T-nut groove 8 M6 |
Dimension B [mm] [mm] |
30 |
Weight [kg] |
0.07 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842554458 |
Download link |
---|
3D CAD |