Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Hinge, LIFTOFF right P1=40 P2=40
Product attributes | |
---|---|
Profile slot |
10 |
ESD |
yes |
Hinge type |
detachable |
designLINE |
yes |
Packaging unit |
2 |
Force [Fmax] [N] |
300 |
Scope of delivery |
Incl. fastening material |
Profile P1 [mm] |
40 |
Profile P2 [mm] |
40 |
Material |
Diecast aluminum |
Material information |
Hinge: Diecast aluminum, painted,Fastening material: Steel, galvanized,Grooved pin: Steel, galvanized,Washer: PA |
Fastening material |
2x countersunk screw DIN7991-M6X16,2x T-nut groove 10 M6,1x washer DIN125-A6.4 |
Dimension B [mm] [mm] |
37 |
Dimension A [mm] [mm] |
37 |
Weight [kg] |
0.08 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842543329 |
Download link |
---|
3D CAD |