Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Swivel work chair Dynamic PU high
Product attributes | |
---|---|
max. load [kg] [kg] |
120 |
Seat height [max] [mm] |
820 |
Certified safety GS |
yes |
Clean Room |
no |
Seat height [min] [mm] |
580 |
Notice |
DIN 68877 |
Material information |
Seat and backrest: PU foam, black, full-surface weave with honeycomb effect,Star chair base: Steel,Roller: Soft PP, suitable for hard industrial flooring |
Version [A] |
Slider |
Required accessories |
Foot support, circular footrest, armrest |
Weight [kg] |
20.3 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842546763 |
Download link |
---|
3D CAD |