Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable limitation of the pressure to the command value signal.
Product attributes | |
---|---|
Product family |
DBG |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
600 |
Spool symbol |
A → B, X → Y |
Type of connection |
Subplate mounting |
Type of actuation |
Electrical with external electronics |
Number of ports |
2 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 7-pole (6 + PE) |
Electrical connection description |
Mating connector, 6-pole (5 + PE) according to EN 43651 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
5.46 |
Document type | Download link |
---|---|
Datasheets | 788ef29d-ec98-42cf-8652-f8044f8727a8 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |