Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Cover profile, N8 PP, green
Product attributes | |
---|---|
Profile slot |
8 |
Color |
Green (RAL 6032) |
Packaging unit |
10 |
Length [L] |
2000 |
Material |
PP |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842554771 |
Download link |
---|
3D CAD |