• Maximum operating pressure 350 bar (5000 psi)
  • Maximum flow 200 l/min (53 gpm)
  • Cavity CA-16A-3C
  • Screw-in cartridge valve

Product attributes

Product family classification

Counterbalance, vented guided poppet type

Product family type

VBST

Product family

VBST-16A

Operating pressure, max. [bar]

350

Ports number

3

Max. flow [l/min]

200

Normal position

Normally closed

Spool Poppet

Poppet type

Direct - Pilot

External pilot operated

Type of connection

Screw-in cartridge valve

Cavity

CA-16A-3C

Pilot ratio

4:1

Nominal flow [l/min]

200

Adjustable pressure range [bar]

140-350

Pressure setting [bar]

350

Pressure pre-setting

With pressure pre-setting

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VBST

Product family

Counterbalance vented

Weight [kg]

0.35

Document type Download link
Datasheets 18320-14?filterMediatype=1584

For this product we found matching spare parts in our Spare Parts Catalog

Open Catalog