Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Basic chain link VFplus 160-320
Product attributes | |
---|---|
Packaging unit |
10 |
Size [b] [mm] |
160,240,320 |
Material |
POM |
Notice |
Materials meet the requirements of EU 10/2011 and FDA CFR 21 |
Required accessories |
Chain plate |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842546028 |
Download link |
---|
3D CAD |