Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Flexible scope of functions for individual applications
The IndraDrive firmware offers high degrees of freedom by enabling functions and freely setting the controller behavior.
The closed-loop control is supported by comprehensive limitation, monitoring and diagnostic functions.
OPEN LOOP base package for sensorless and cost-effective frequency converter applications with lower demands on control quality and dynamism.
CLOSED LOOP base package for servo and frequency converter applications with medium to high demands on closed-loop control performance.
Various operation modes are available in the CLOSED LOOP base package to carry out the appropriate motion:
Force control
Velocity control
Position control
Positioning mode
Wide range of applications thanks to optional expansion packages:
electronic synchronization and cams
Motion profiles
additional servo functions
main spindle operation
functions for hydraulic applications.
Rechargeable technology functions or customer-specific applications freely programmable in IEC-61131-compliant Motion Logic (MLD).
A wide range of encoder systems and protocols (EnDat2.2, ACURO-Link, BISS-C, HIPERFACE...) with flexible attachment methods are supported.
Drive-integrated safety technology according to IEC 61508 (SafeMotion).
Rotary and linear 3rd party motors are also supported to meet specific constructive or safety-related requirements.
The Open Core Interface allows the simple interplay between IT and automation world, e.g. in the form of asynchronous positioning of individual drives for customer-specific solutions on different platforms. Systems can be easily networked and transparency in production increases. (Open Core Interface)