• Flange CETOP 3 (DOT3)
  • Maximum flow 40 l/min (11 gpm)

Product attributes

Product family classification

Sandwich valve module with solenoid valve

Product family type

Modular element CETOP

Operating pressure, max. [bar]

210

Max. flow [l/min]

40

Type of connection

Subplate mounting

Nominal flow [l/min]

40

Hydraulic fluid

HL,HLP

Product family

2 ways on A/B

Product type

VEI-CETOP3-A/B

Weight [kg]

0.75

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog