Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Threaded ring GWR
Diameter M40 x 1.5
Product attributes | |
---|---|
Accessories for linear bushings |
Threaded rings |
Shaft diameter d [mm] |
12 |
Tightening torque [Nm] |
28 |
Mass m (g) [g] |
39.5 |
Weight [kg] |
0.05 |
Dimension B [mm] |
8 |
Dimension d [mm] |
25 |
Dimension D1 [mm] |
22 |
Dimension e [mm] |
33 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |