Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Wiper seal for linear bushings eLINE and compact linear bushings (closed)
Galvanized metal case
Elastomer wiper seal
Diameter d = 30
Product attributes | |
---|---|
Accessories for linear bushings |
Wiper seals |
Shaft diameter d [mm] |
30 |
Format of linear bushings |
– Closed |
Series |
Compact |
Outer diameter D [mm] |
40 |
Mass m (g) [g] |
5 |
Weight [kg] |
0.01 |
Type |
Wiper seal |
Dimension b [mm] |
4 |
Dimension D [mm] |
40 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |