Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Flow control, 3-way pressure compensated, combination type fixed setting |
Product family type |
VRFC |
Product family |
VRFC-12A-TF |
Operating pressure, max. [bar] |
350 |
Ports number |
3 |
Max. flow [l/min] |
37 |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Pilot operated |
Cavity |
CA-12A-3N |
Nominal flow [l/min] |
37 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VRFC |
Product family |
Flow regulator |
Weight [kg] |
0.26 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18321-19 |