Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Connector for ball and roller rail systems
Suitable for tube Ø 2.5mm
Thread M6
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
Ø 2,5 - M6 |
Weight [kg] |
0.01 |
Compatible |
Roller runner block (generation 1 and RSHP)Ball runner block |
Product information |
Side and end-face lube connection (without connection elements). |
Dimension G thread |
M6 |
Dimension L |
15.5 |
Dimension L1 |
8 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |