Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Bracket 30x30 set (standard) slot 10/10
Product attributes | |
---|---|
Profile slot |
10 |
Dimensions |
30x30 |
ESD |
yes |
Fastening material included |
yes |
Bending moment 1 [Nm] |
25 |
Bending moment 2 [Nm] |
75 |
Material information |
Bracket: Diecast aluminum, vibratory ground,Fastening material: Steel, galvanized |
Fastening material |
4x intermediate element 8/10,2x cylinder head screw DIN7984-M6x18,2x T-nut groove 10 M6 |
Scope of delivery |
incl. fastening material (FS),Bracket (standard) |
Material |
Diecast aluminum, vibratory ground |
Recommended accessories |
Intermediate element for 10 mm slot (3842523537) ,Cover cap for bracket 30x30, signal gray (3842548846) ,Cover cap for bracket 30x30, black (3842548847) |
Weight [kg] |
0.05 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842523532 |
Download link |
---|
3D CAD |