• Maximum operating pressure 315 bar (4568 psi)
  • Maximum flow 6 l/min (1,6 gpm)
  • Cavity M22x1,5
  • Screw-in cartridge valve

Product attributes

Product family classification

Flow regulator 2 ways, pressure compensated with reverse flow check

Product family type

2FRM

Operating pressure, max. [bar]

315

Ports number

2

Max. flow [l/min]

6

Normal position

Normally open

Spool Poppet

Spool type

Direct - Pilot

Pilot operated

Type of connection

Screw-in cartridge valve

Cavity

M22x1,5

Nominal flow [l/min]

6

Sealing material

FKM

Hydraulic fluid

HL,HLP,HEES,HEPG

Product family

Flow regulator

Product type

2FRM.K

Weight [kg]

0.21

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog