Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable control of the flow to setting value.
Product attributes | |
---|---|
Connection diagram |
ISO 6263-06-03-*-13 |
Product family |
2FRM10,16 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
25 |
Spool symbol |
A → B, B → A |
Type of connection |
Subplate mounting |
Size |
10 |
Type of actuation |
with mechanical actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
3.35 |
Document type | Download link |
---|---|
Datasheets | 8efec6c6-bed8-4fb2-bf5a-3b9e5711a97a |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |