Industrial hydraulic valve in a high performance range. Reliable pressure limitation to setting value
Product attributes | |
---|---|
Product family classification |
Pressure relief valve, direct operated |
Connection diagram |
Mounting cavity DBD NG6 |
Product family type |
DBD.K |
Ports number |
2 |
Operating pressure, max. [bar] |
400 |
Max. flow [l/min] |
50 |
Spool Poppet |
Poppet type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
M28x1,5 |
Nominal flow [l/min] |
50 |
Type of actuation |
with manual actuation |
Adjustment options |
Bushing with hexagon and protective cap |
Ports |
G 1/4 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Product type |
DBD.K |
Product family |
Relief |
Weight [kg] |
0.39 |
Document type | Download link |
---|---|
Datasheets | d16f594c-d49d-4c1e-bc7e-ac029f4f2303 |
Open new tab to see further spare parts in our Spare Parts Catalog.