Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Strut profile 40x40L R
Product attributes | |
---|---|
Condition on delivery |
Variable length |
Modular dimension [mm] |
40 |
Cross-section |
40x40L R |
Profile slot |
10 |
ESD |
yes |
Open slots |
2 |
Profile type |
circular |
Dimensions |
40x40 |
Color |
Natural |
Length max [L max] [mm] |
6070 |
Packaging unit |
1 |
Length min [L min] [mm] |
50 |
Material |
Aluminum, anodized |
Profile surface [A] [cm²] |
5 |
Moment of resistance in the y-direction [Wy] [cm³] |
3.6 |
Area moment of inertia in y-direction [ly] [cm⁴] |
7.2 |
Torsional moment of inertia [It] [cm⁴] |
2.5 |
Moment of resistance in the x-direction [Wx] [cm³] |
3.6 |
Area moment of inertia in x-direction [lx] [cm⁴] |
7.2 |
Moment of torsion resistance [Wt] [cm³] |
2 |
Mass [m] |
1.3 |
Recommended accessories |
Cover cap 40x40, signal gray,Cover cap 40x40 R, black |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993184 |
Download link |
---|
3D CAD |