Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Logic element, pressure compensator with static load sense |
Product family type |
VRLA |
Product family |
VRLA-16A-S |
Operating pressure, max. [bar] |
350 |
Ports number |
4 |
Max. flow [l/min] |
160 |
Spool Poppet |
Spool type |
Direct - Pilot |
External pilot operated |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-16A-4N |
Nominal flow [l/min] |
160 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Logic elements |
Product type |
VRLA |
Weight [kg] |
0.5 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18321-88 |