Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Relief, pilot operated spool type pressure compensated |
Product family type |
VSP |
Ports number |
2 |
Operating pressure, max. [bar] |
420 |
Max. flow [l/min] |
150 |
Normal position |
Normally closed |
Spool Poppet |
Spool type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Pilot operated |
Cavity |
065 |
Nominal flow [l/min] |
150 |
Adjustable pressure range [bar] |
35-210 |
Pressure setting [bar] |
200 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Leakproof hexagon socket screw |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Relief |
Product type |
VSP |
Weight [kg] |
0.28 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18318-27 |