Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Switching current max. [mA] |
200 |
Cable length [mm] |
3000 |
Operating voltage (DC voltage) [V] |
7.5-30 |
Weight [kg] |
0.21 |