Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Housing element SK 2/B, 800x480
Product attributes | |
---|---|
Color |
Black |
Material |
Aluminum, anodized/PA 66 |
Weight [kg] |
4.27 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842338781 |
Manual | search?s=download&q=3842338781 |
Download link |
---|
3D CAD |