Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Plate 60x60 8N
Product attributes | |
---|---|
Profile slot |
10 |
ESD |
yes |
Thread size |
M12 |
Dimension [l1] [mm] |
30 |
Dimension [L2] [mm] |
60 |
Dimension [L1] [mm] |
60 |
Dimension [L3] [mm] |
11 |
Force F [N] |
10000 |
Scope of delivery |
Incl. fastening material |
Material |
Diecast aluminum |
Material information |
Plate: Diecast aluminum,Fastening material: Steel, galvanized |
Fastening material |
4x cylinder head screw DIN7984-M8x20 |
Weight [kg] |
0.13 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842536566 |
Download link |
---|
3D CAD |