Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Washer t=3mm
Product attributes | |
---|---|
Packaging unit |
100 |
Material thickness [mm] |
3 |
Size [b] [mm] |
65,90,120 |
Material |
Spring steel, stainless |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842546718 |
Download link |
---|
3D CAD |