Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Single counterbalance |
Product family type |
VBSO |
Product family |
A-VBSO-SE-30-FC2-PI-PL |
Operating pressure, max. [bar] |
410 |
Ports number |
7 |
Max. flow [l/min] |
60 |
Direct - Pilot |
External pilot operated |
Type of connection |
Flange connection |
Nominal flow [l/min] |
60 |
Pilot ratio |
4.2:1 |
Adjustable pressure range [bar] |
180-350 |
Pressure setting [bar] |
350 |
Pressure pre-setting |
With pressure pre-setting |
Ports |
Special flange |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Single effect |
Product type |
VBSO-30 |
Weight [kg] |
1.24 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18307-33 |