Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Mains cable with RCD module and PE connection
Product attributes | |
---|---|
Color |
Orange |
Protection class |
IP20 (DIN EN IEC 60529) |
Length [L] |
5 |
Material |
PVC (H07BQ-F) |
Weight [kg] |
0.8 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842555600 |
Manual | search?s=download&q=3842555600 |