Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Plastic cap
Suitable for roller/cam roller and ball rail systems
Size = 20
Product attributes | |
---|---|
Accessories for |
Guide rail |
Nominal size [mm] |
20 |
Outer diameter D [mm] |
9.4 |
Weight [kg] |
0.01 |
Type |
Single cap |
Dimension D [mm] |
9.4 |
Document type | Download link |
---|---|
Datasheets | R999000485?edition_enum=R999000485 |
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |