Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Control cover for 2-way cartridge valves.
Product attributes | |
---|---|
Connection diagram |
ISO 7368 |
Product family |
LFA ..E |
Operating pressure, max. [bar] |
420 |
Max. flow [l/min] |
320 |
Spool symbol |
A → B, B → A |
Type of connection |
Subplate mounting |
Size |
16 |
Type of actuation |
with hydraulic actuation |
Number of ports |
2 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 4-pole, M12 x 1, coding A |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
3.7 |
Document type | Download link |
---|---|
Datasheets | 0dae3b19-e6a6-4c42-92a1-5680097a6a14 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
R900082899
Mating connector, connector 3-pole (2 + PE) EN 175301-803
Price on Request