Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Control cover for 2-way cartridge valves Reliable reduction of the pressure in connection with a 2-way cartridge valve according to the hydraulic symbol.
Product attributes | |
---|---|
Connection diagram |
ISO 7368 |
Product family |
LFA |
Operating pressure, max. [bar] |
350 |
Spool symbol |
Symbol DR |
Type of connection |
Subplate mounting |
Size |
63 |
Type of actuation |
Manual pressure reduction |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
20.16 |
Document type | Download link |
---|---|
Datasheets | a8496bc6-d4b5-4be8-adeb-4ece43fb666e |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |