Linear set (aluminum)
Heavy-duty, open
With super LB SH
Shaft diameter d = 25
Fully sealed
Version: Standard
Product attributes | |
---|---|
Shaft diameter d [mm] |
25 |
Format of linear bushings |
HO - Heavy-duty, open |
Series |
Super SH |
Dynamic load capacity C [N] |
6190 |
Footnote dynamic load capacity C |
The load capacities apply for the main direction of loading. |
Max. acceleration amax [m/s²] |
150 |
Maximum permissible linear speed vmax [m/s] |
5 |
Outer diameter D [mm] |
40 |
Static load capacity C0 [N] |
4530 |
Footnote static load capacity C0 |
The load capacities apply for the main direction of loading. |
Permissible ambient temperature |
- 20 °C ... + 80 °C |
Weight [kg] |
0.53 |
Footnote shaft radial clearance h6 |
Clamped (fastened). |
Footnote friction force FR |
Frictional drags generated by linear bushings with integrated wiper seals on two sides when not under radial load. The frictional drags depend on speed and lubrication. |
Breakaway force [N] |
10.5 |
Type |
Linear set |
Dimension A [mm] |
78 |
Dimension D [mm] |
40 |
Dimension E1 [mm] |
60 |
Dimension E2 [mm] |
40 |
Dimension E3 [mm] |
64 |
Dimension E4 [mm] |
17 |
Dimension H [mm] |
30 |
Dimension H1 [mm] |
51 |
Dimension H3 [mm] |
10 |
Dimension H4 [mm] |
4 |
Dimension L |
59 |
Dimension L3 [mm] |
21 |
Dimension M [mm] |
39 |
Dimension N1 [mm] |
29 |
Dimension N2 [mm] |
22 |
Dimension S [mm] |
8.4 |
Dimension S2 [mm] |
6 |
Dimension SW [mm] |
3 |
Dimension V [mm] |
6.5 |
Dimension W [mm] |
12 |
Angle α [°] |
55 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |
Open new tab to see further spare parts in our Spare Parts Catalog.