Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Linear set (steel)
Open
With super LB B
Shaft diameter d = 50
With two seals
Version: Standard
Product attributes | |
---|---|
Shaft diameter d [mm] |
50 |
Format of linear bushings |
O - Open |
Series |
Super B (no self-alignment feature) |
Dynamic load capacity C [N] |
12500 |
Footnote dynamic load capacity C |
The load capacities apply for the main direction of loading. |
Max. acceleration amax [m/s²] |
150 |
Maximum permissible linear speed vmax [m/s] |
3 |
Note: Maximum permissible speed vmax |
Speeds of up to 5 m/s possible. Service life is limited by heightened wear to plastic parts. Tests have shown total travel from 50 • 105 m to 100 • 105 m without failure. |
Outer diameter D [mm] |
75 |
Static load capacity C0 [N] |
6620 |
Footnote static load capacity C0 |
The load capacities apply for the main direction of loading. |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Weight [kg] |
2.76 |
Footnote friction force FR |
Frictional drags generated by linear bushings with integrated wiper seals on two sides when not under radial load. The frictional drags depend on speed and lubrication. |
Breakaway force [N] |
10 |
Type |
Linear set |
Dimension A [mm] |
130 |
Dimension B [mm] |
70 |
Dimension B1 (linear bushing) [mm] |
72 |
Dimension D [mm] |
75 |
Dimension E1 [mm] |
108 |
Dimension E2 [mm] |
50 |
Dimension H [mm] |
50 |
Dimension L |
100 |
Dimension S [mm] |
9 |
Dimension SW [mm] |
5 |
Dimension V [mm] |
14 |
Dimension W [mm] |
22.5 |
Angle α [°] |
54 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |