Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Linear set (aluminum)
Closed
With super LB B
Shaft diameter d = 25
With two seals
Version: Standard
Product attributes | |
---|---|
Shaft diameter d [mm] |
25 |
Format of linear bushings |
– Closed |
Series |
Super B (no self-alignment feature) |
Dynamic load capacity C [N] |
4820 |
Footnote dynamic load capacity C |
The load capacities apply for the main direction of loading. If the load direction is not the main direction of loading, the load capacities must be multiplied by the following factors: Ø d 10 to 16: ↩f = 0.82, f0 = 0.86 ↩Ø d 20 to 50: f =* |
Max. acceleration amax [m/s²] |
150 |
Maximum permissible linear speed vmax [m/s] |
3 |
Note: Maximum permissible speed vmax |
Speeds of up to 5 m/s possible. Service life is limited by heightened wear to plastic parts. Tests have shown total travel from 50 • 105 m to 100 • 105 m without failure. |
Outer diameter D [mm] |
40 |
Static load capacity C0 [N] |
2790 |
Footnote static load capacity C0 |
The load capacities apply for the main direction of loading. If the load direction is not the main direction of loading, the load capacities must be multiplied by the following factors: Ø d 10 to 16: ↩f = 0.82, f0 = 0.86 ↩Ø d 20 to 50: f =* |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Weight [kg] |
0.67 |
Footnote friction force FR |
Frictional drags generated by linear bushings with integrated wiper seals on two sides when not under radial load. The frictional drags depend on speed and lubrication. |
Breakaway force [N] |
4.5 |
Type |
Linear set |
Dimension A [mm] |
78 |
Dimension D [mm] |
40 |
Dimension E1 [mm] |
60 |
Dimension E2 [mm] |
40 |
Dimension E3 [mm] |
64 |
Dimension E4 [mm] |
20 |
Dimension H [mm] |
30 |
Dimension H1 [mm] |
60 |
Dimension H3 [mm] |
10 |
Dimension H4 [mm] |
20 |
Dimension L |
67 |
Dimension L3 [mm] |
15 |
Dimension M [mm] |
39 |
Dimension N1 [mm] |
29 |
Dimension N2 [mm] |
22 |
Dimension S [mm] |
8.4 |
Dimension S2 [mm] |
6 |
Dimension SW [mm] |
5 |
Dimension V [mm] |
6.5 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |