Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Nominal size [mm] |
130 |
Maximum permissible axial force Fmax [N] |
70 |
Dynamic load capacity C [N] |
120 |
Maximum travel range smax [mm] |
1500 |
Max. acceleration amax [m/s²] |
30 |
Maximum permissible linear speed vmax [m/s] |
0.64 |
Permissible ambient temperature with Rexroth servo motor |
0 °C ... 40 °C |
Note: Permissible ambient temperature with Rexroth servo motor (min. ... max.) |
loss of performance at 40 °C or higher |
Permissible ambient temperature for mechanical system |
-10 °C ... +50 °C |
Note: Permissible ambient temperature mechanics (min. … max.) |
up to +70°C with low duty cycle and power |
Minimum travel range smin [mm] |
110 |
Duty cycle [%] |
100 |
Weight [kg] |
0 |
Note: Duty cycle |
je nach geforderter Leistung kann die zulässige Einschaltdauer auf Grund der Wärmeentwicklung eingeschränkt sein. |
Note: Max. total backlash |
im Neuzustand |
Note: Permissible ambient temperature mechanics with PLSA and low-temperature * |
up to +60 °C with low duty cycle and power |
Constant for the fixed portion of the moving mass mca fix [kg] |
5.8 |
Constant for fixed portion of mass kg fix [kg] |
17 |
Constant for the variable-length proportion of the moving mass mca var [kg/mm] |
0.0068 |
Constant for variable-length portion of mass kg var [kg/mm] |
0.026 |
Constant for fixed portion of mass moment of inertia kJ fix [kg·mm²] |
1958 |
Constant for variable-length portion of mass moment of inertia kJ var [kg·mm] |
1.781 |
Constant for mass-specific portion of mass moment of inertia kJ m [mm²] |
2.533 |
Additional length with trunnion Lad [mm] |
420 |
Additional length without trunnion Lad [mm] |
364 |
Max. total backlash [°] |
2.5 |
Maximum permissible rotary speed np [min⁻¹] |
3850 |
Maximum permissible drive torque Mp [Nm] |
139.3 |
Normal stroke |
The distance per cycle is ≥ smin |
Friction torque of the system MRs [Nm] |
7 |
Protection class |
IP54 |
Protection class, housing |
IP65 |
Mechanical efficiency η |
0.8 |
Permissible ambient temperature mechanics with PLSA and low-temperature grease* |
-30 °C ... +50 °C |
Permissible ambient temperature mechanics oil lubrication (min. … max.) |
0 °C ... +50 °C |
Dimension AM [mm] |
71 |
Dimension B d9 [mm] |
96 |
Dimension BA h7 [mm] |
80 |
Dimension DZ h7 [mm] |
35 |
Dimension E [mm] |
130 |
Dimension IRF with thread depth |
M12 ‒ 26 mm deep |
Dimension J [mm] |
138 |
Dimension J1 [mm] |
132 |
Dimension J2 [mm] |
196 |
Dimension KK |
M33x2 mm |
Dimension KW [mm] |
29 |
Dimension KX [mm] |
50 |
Dimension Lad with trunnion [mm] |
420 |
Dimension Lad without trunnion [mm] |
364 |
Dimension LR [mm] |
70.5 |
Dimension LZ [mm] |
78 |
Dimension LZS [mm] |
155 |
Dimension MM f8 [mm] |
60 |
Dimension Q with thread depth |
M12 ‒ 26 mm deep |
Dimension SW1 [mm] |
50 |
Dimension SW2 [mm] |
50 |
Dimension TKB [mm] |
120 |
Dimension TKR [mm] |
120 |
Dimension VA [mm] |
4 |
Dimension VA tolerance [mm] |
±0.1 |
Dimension VFB with trunnion [mm] |
173.5 |
Dimension VFB without trunnion [mm] |
117.5 |
Dimension VFD [mm] |
95.5 |
Dimension VG [mm] |
30 |
Dimension W h7 [mm] |
40 |
Dimension WA [mm] |
15 |
Note dimensional drawing EMC-HP |
Funnel-type lube nipple (on two sides) DIN 3405-A M6(Threaded bore M6 x 14) |
Document type | Download link |
---|---|
Datasheets | 6d2b5909-61f9-456a-8ff6-f90f9b9687b5 |
Manual | 5d64c5b8-7c1e-4081-8262-4f48ef5fdce4 |