Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Suitable for variable-speed drives, low noise and low pulsation, high efficiency thanks to gap compensation, suitable for two million load cycles at maximum pressure
Product attributes | |
---|---|
Displacement type |
constant |
Size [cm³] |
8.2 |
Product family |
PGF |
Operating pressure, max. [bar] |
210 |
Max. flow [l/min] |
29.52 |
Shaft end |
Dihedral for claw coupling 8 mm |
Through-drive |
without |
Direction of rotation |
counterclockwise rotation |
Shaft end |
Dihedral for claw coupling 8 mm |
Mounting flange |
2-hole fastening centering 52 mm |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
2.08 |
Document type | Download link |
---|---|
Datasheets | cd9ebc00-c001-451f-9dd5-f4257525cbb7 |
Manual | 6aa902b1-4aee-49be-a4d9-12743f650960 |