Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Insertion profile
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Color |
Black |
Packaging unit |
10 |
Length [L] |
3000 |
Material |
PA |
Weight [kg] |
0.36 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842146902 |