Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Check valves poppet type with female threaded sleeve |
Product family type |
CA |
Product family |
CA |
Ports number |
2 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
80 |
Spool Poppet |
Poppet type |
Type of connection |
Threaded connection |
Direct - Pilot |
Direct acting |
Nominal flow [l/min] |
80 |
Pressure setting [bar] |
2 |
Ports |
G 1/2 |
Hydraulic fluid |
HL,HLP |
Weight [kg] |
0.25 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18316-35 |